text.skipToContent text.skipToNavigation

Catalog No. : C781-1/2HDG

Description:  SQ WSHR 1/2IN 3X3IN HDG STL

UPC: 786210562209

Made or assembled in Canada.

Washer, Square, Size 3 Inches x 3 Inches, Rod Size 1/2 Inch, Hole Size 9/16 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Special Features

All threaded products are American Standard thread, free fit class 2

Application

Used for beam and for channel use AB241

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000098 Washer

Material

Steel

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here