text.skipToContent text.skipToNavigation

Alternate Catalog No. : C775L 3/8 SS

Catalog No. : C775L3/8SS

Description:  C-CLP W/ LCKNT ROD SZ 3/8IN SS

UPC: 616013152249

C-Clamp, with Locknut, Rod Size 3/8 Inch, Clamp Height 2-3/8 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here