text.skipToContent text.skipToNavigation

Alternate Catalog No. : C775L 3/8B

Catalog No. : C775L3/8B

Description:  C-CLP W/ LCKNT ROD SZ 3/8IN BLK STL

UPC: 616013229323

C-Clamp, with Locknut, Rod Size 3/8 Inch, Clamp Height 2-3/8 Inches, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here