text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 775L 1/2 EG

Catalog No. : C775L1/2EG

Description:  C-CLP W/ LOCKNUT SZ1/2IN HT2-3/8 EG

UPC: 616013065587

C-Clamp, with Locknut, Rod Size 1/2 Inch, Clamp Height 2-3/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Maximum Load

500 pounds

Maximum Jaw Opening

3/8 in

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here