text.skipToContent text.skipToNavigation

Catalog No. : C775L-3/8SSC

Description:  C-CLP W/ LCKNT ROD SZ 3/8IN STN-STL

UPC: 616013121061

C-Clamp, with Locknut, Rod Size 3/8 Inch, Clamp Height 2-3/8 Inches, Type 304 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V2A

Documents/Support Tools

Sales Drawing

Click here