Catalog No. : C775L-3/8SS6
Description: C-CLP W/ LCKNT ROD SZ 3/8IN 316SS
UPC: 616013125953
C-Clamp, with Locknut, Rod Size 3/8 Inch, Clamp Height 2-3/8 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For use with hanging rod. |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2-3/8 in |