text.skipToContent text.skipToNavigation

Catalog No. : C775L-1/2EGC

Description:  C-CLP W/ LCKNT ROD SZ 1/2IN EG

UPC: 616013120439

C-Clamp, with Locknut, Rod Size 1/2 Inch, Clamp Height 2-3/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here