text.skipToContent text.skipToNavigation

Alternate Catalog No. : C749N 5/8

Catalog No. : C749N5/8

Description:  SEISMIC BRACE LOAD FACTOR 1650LBS

UPC: 616013217993

Brace, Seismic, Length 4-1/2 Inches, Height 2-3/8 Inches, Width 1-5/8 Inches, Hole Diameter 11/16 Inches, Load Safety Factor 1,650 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All braces have plasticol coating on the flat member which insulates against vibration noise transmission and eliminates rattle at the connection points

Descriptors

Category

Electrical hangers

Special Features

All braces have plasticol coating on the flat member which insulates against vibration noise transmission and eliminates rattle at the connection points

Application

For use in seismic bracing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here