text.skipToContent text.skipToNavigation

Alternate Catalog No. : C727 3

Catalog No. : C7273

Description:  ADJ SWIVEL RING 3IN 600LBS STL

UPC: 616013151655

Ring, Adjustable Swivel, Pipe Size 3 Inches, Maximum Load 600 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Adjustable

Descriptors

Category

Mounting hangers

Special Features

Adjustable

Application

Designed for the support of non-insulated static pipe lines. The swivel nut is knurled to provide a gripping surface when adjusting the pipe elevation.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here