text.skipToContent text.skipToNavigation

Alternate Catalog No. : C727 1/2

Catalog No. : C7271/2

Description:  ADJ SWIVEL RING 1/2IN 300LBS STL

UPC: 616013151570

Ring, Adjustable Swivel, Pipe Size 1/2 Inch, Maximum Load 300 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Adjustable

Descriptors

Category

Mounting hangers

Special Features

Adjustable

Application

Designed for the support of non-insulated static pipe lines. The swivel nut is knurled to provide a gripping surface when adjusting the pipe elevation.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here