text.skipToContent text.skipToNavigation

Catalog No. : C727-4EG

Description:  ADJ SWIVEL RING 4IN 1000LBS EG STL

UPC: 616013103913

Made or assembled in Canada.

Ring, Adjustable Swivel, Pipe Size 4 Inches, Maximum Load 1,000 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting hangers

Application

Designed for the support of non-insulated static pipe lines. The swivel nut is knurled to provide a gripping surface when adjusting the pipe elevation.

Specifications

Material

Steel

Finish

SilverGalv/ElectroGalvanized

Load Capacity

1,000 pounds

Included

Swivel Nut

Classifications

Brand Name

Superstrut

ETIM EC000368 Tube clamp

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Colour

Natural colour

Documents/Support Tools

Sales Drawing

Click here