text.skipToContent text.skipToNavigation

Catalog No. : C727-3/4PG

Description:  ADJ SWIVEL RING 3/4IN 300LBS PG STL

UPC: 616013099353

Made or assembled in Canada.

Ring, Adjustable Swivel, Pipe Size 3/4 Inch, Maximum Load 300 Pounds, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting hangers

Specifications

Material

Steel

Finish

Pre-galvanized

Number Of Holes

1

Load Capacity

300 pounds

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000368 Tube clamp

Material

Steel

Colour

Natural colour

Documents/Support Tools

Sales Drawing

Click here