text.skipToContent text.skipToNavigation

Alternate Catalog No. : C727-2 1/2EG

Catalog No. : C727-21/2EG

Description:  ADJ SWVL RING 2-1/2IN 600LBS EG STL

UPC: 616013103883

Made or assembled in Canada.

Ring, Adjustable Swivel, Pipe Size 2-1/2 Inches, Maximum Load 600 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting hangers

Special Features

Adjustable

Application

Designed for the support of non-insulated static pipe lines. The swivel nut is knurled to provide a gripping surface when adjusting the pipe elevation.

Specifications

Material

Steel

Finish

SilverGalvElectro-Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here