text.skipToContent text.skipToNavigation

Catalog No. : C726-2HDGC

Description:  THREE-BLT PIPE CLP 2 HDGC

UPC: 616013148181

Clamp, Three-Bolt Pipe, Pipe Size 2 Inches, Take Out 5-1/4 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Application

Designed for hot insulated pipe lines up to 750° F. The spacer on the top inner bolt provides uniform space for the connecting eye rod or weldless eye nut.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

ETIM EC000368 Tube clamp

Closed

Y

Material

Steel

Surface protection

Hot dip galvanized

Type of fastening

Other

With inlay

N

Colour

Other

Documents/Support Tools

Sales Drawing

Click here