text.skipToContent text.skipToNavigation

Alternate Catalog No. : C726-1 1/4HDGC

Catalog No. : C726-11/4HDGC

Description:  THREE-BLT PIPE CLP 1 1/4HDGC

UPC: 616013148174

Clamp, Three-Bolt Pipe, Pipe Size 1-1/4 Inches, Take Out 2-7/8 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available with multiple finishes

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Silver

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Size

1-1/4 Inch

Documents/Support Tools

Sales Drawing

Click here