text.skipToContent text.skipToNavigation

Alternate Catalog No. : C725 1/2

Catalog No. : C7251/2

Description:  TWO-BLT PIPE CLP 1/2IN STL

UPC: 616013151099

Clamp, Two-Bolt Pipe, Pipe Size 1/2 Inch, Rod Take Out 1-1/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Application

Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weldless eye nut, or E-157 welded eye rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Color

Gold

Classifications

Brand Name

Superstrut

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here