text.skipToContent text.skipToNavigation

Alternate Catalog No. : C725-1 1/4EG

Catalog No. : C725-11/4EG

Description:  TWO-BLT PIPE CLP 1-1/4IN EG STL

UPC: 616013104057

Clamp, Two-Bolt Pipe, Pipe Size 1-1/4 Inch, Rod Take Out 1-5/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Application

Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weldless eye nut, or E-157 welded eye rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here