text.skipToContent text.skipToNavigation

Catalog No. : C725-10EG

Description:  TWO-BLT PIPE CLP 10IN EG STL

UPC: 616013104217

Clamp, Two-Bolt Pipe, Pipe Size 10 Inches, Rod Take Out 7-5/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Application

Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weldless eye nut, or E-157 welded eye rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Size

10 Inches

ETIM EC000368 Tube clamp

Closed

Y

Material

Steel

Type of fastening

Other

With inlay

N

Colour

Other

Documents/Support Tools

Sales Drawing

Click here