text.skipToContent text.skipToNavigation

Alternate Catalog No. : C720 4HDG

Catalog No. : C7204HDG

Description:  RISER CLP PIPE SIZE 4IN HDG STL

UPC: 616013075982

Clamp, Riser, Pipe Size 4 Inch, Width 13-1/2 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 1/2 Inch x 1-1/2 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Descriptors

Category

Hose or pipe clamps

Special Features

Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Application

Designed for the support or steadying of vertical pipe risers.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here