Alternate Catalog No. : C720 3B
Catalog No. : C7203B
Description: RISER CLP PIPE SIZE 3IN BLACK STL
UPC: 616013149317
Clamp, Riser, Pipe Size 3 Inch, Width 11-13/16 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 3/8 Inch x 1-1/2 Inch, Black Finish Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area |
Application |
Designed for the support or steadying of vertical pipe risers. |
Specifications
Material |
Steel |
Finish |
Black |
Color |
Black |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |