Alternate Catalog No. : C720 3-1/2
Catalog No. : C7203-1/2
Description: RISER CLP PIPE SIZE 3-1/2IN STL
UPC: 616013147139
Clamp, Riser, Pipe Size 3-1/2 Inch, Width 13 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 1/2 Inch x 1-1/2 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area |
Application |
Designed for the support or steadying of vertical pipe risers. |
Specifications
Material |
Steel |
Finish |
GoldGalv/Standard |
Color |
Gold |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |