text.skipToContent text.skipToNavigation

Alternate Catalog No. : C720 2B

Catalog No. : C7202B

Description:  RISER CLP PIPE SIZE 2IN BLACK STL

UPC: 616013149256

Clamp, Riser, Pipe Size 2 Inch, Width 10-1/2 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 3/8 Inch x 1-1/2 Inch, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Descriptors

Category

Hose or pipe clamps

Special Features

Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Application

Designed for the support or steadying of vertical pipe risers.

Specifications

Material

Steel

Finish

Black

Color

Black

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Width

10-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here