text.skipToContent text.skipToNavigation

Alternate Catalog No. : C711 1 EG

Catalog No. : C7111EG

Description:  LAY-IN PIPE HGR 1IN EG STL

UPC: 616013066515

Hanger, Lay-In Pipe (J-Hanger), Pipe Size 1 Inch, A Rod Size 3/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Saves installation time by allowing conduit or pip to be laid in place after the hanger is mounted

Descriptors

Category

Plumbing hangers

Special Features

Saves installation time by allowing conduit or pip to be laid in place after the hanger is mounted

Application

For use with conduit and pipe

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here