Alternate Catalog No. : C710 6B
Catalog No. : C7106B
Description: ADJ CLEVIS HNGR 6IN BLACK STL
UPC: 616013150337
Hanger, Clevis, Pipe Size 6 Inch, Size of Steel Upper 1/4 Inch x 1-1/2 Inch Lower 3/16 Inch x 1-1/2 Inch, Black Finish Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adjustable and available with multiple finishes
Descriptors
Category |
Clevis |
Special Features |
Adjustable and available with multiple finishes |
Application |
Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |