Alternate Catalog No. : C710 3-1/2B
Catalog No. : C7103-1/2B
Description: ADJ CLEVIS HNGR 3-1/2IN BLACK STL
UPC: 616013150092
Hanger, Clevis, Pipe Size 3-1/2 Inch, Size of Steel Upper 3/8 Inch x 1-1/4 Inch Lower 3/16 Inch x 1-1/4 Inch, Black Finish Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adjustable and available with multiple finishes
Descriptors
Category |
Clevis |
Special Features |
Adjustable and available with multiple finishes |
Application |
Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |