text.skipToContent text.skipToNavigation

Alternate Catalog No. : C710 2-1/2

Catalog No. : C7102-1/2

Description:  ADJ CLEVIS HNGR 2-1/2IN STL

UPC: 616013149935

Hanger, Clevis, Pipe Size 2-1/2 Inch, Size of Steel Upper 3/8 Inch x 1-1/4 Inch Lower 3/16 Inch x 1-1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Adjustable and available with multiple finishes

Descriptors

Category

Clevis

Special Features

Adjustable and available with multiple finishes

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here