text.skipToContent text.skipToNavigation

Alternate Catalog No. : C710-6 EG

Catalog No. : C710-6EG

Description:  ADJ CLEVIS HNGR 6IN EG STL

UPC: 616013065174

Hanger, Clevis, Pipe Size 6 Inch, Size of Steel Upper 1/4 Inch x 1-1/2 Inch Lower 3/16 Inch x 1-1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Adjustable and available with multiple finishes

Descriptors

Category

Clevis

Special Features

Adjustable and available with multiple finishes

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here