text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 6

Catalog No. : C708U6

Description:  U-STRAP PIPE SZ 6IN STL

UPC: 616013146453

6 inch. Steel Short Strap with GoldGalv finish, for channel or wall mounting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

6 Inches

Width

9-15/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here