text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 3-1/2

Catalog No. : C708U3-1/2

Description:  U-STRAP PIPE SZ 3-1/2IN STL

UPC: 616013146330

Strap, U Shape, Pipe Size 3-1/2 Inch, Width 7-5/16 Inch, Bolt Hole to Bolt Hole 5-11/16 Inches, Hole Size 7/16 Inches, Stock Size 1/4 Inch x 1-15/32 Inches, Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clamp and staple

Application

For Channel or Wall Mounting

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant