text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 3/4

Catalog No. : C708U3/4

Description:  U-STRAP PIPE SZ 3/4IN STL

UPC: 616013146057

Strap, U Shape, Pipe Size 3/4 Inch, Width 3-1/16 Inch, Bolt Hole to Bolt Hole 2-3/16 Inches, Hole Size 9/32 Inches, Stock Size 1/8 Inch x 1-5/8 Inches, Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4 Inch

Width

3-1/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here