text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 3

Catalog No. : C708U3

Description:  U-STRAP PIPE SZ 3IN STL

UPC: 616013146293

Strap, U Shape, Pipe Size 3 Inch, Width 6-3/16 Inch, Bolt Hole to Bolt Hole 5-3/16 Inches, Hole Size 7/16 Inches, Stock Size 1/4 Inch x 1-5/8 Inches, Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3 Inches

Width

6-3/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here