text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 1/2

Catalog No. : C708U1/2

Description:  U-STRAP PIPE SZ 1/2IN STL

UPC: 616013146019

Strap, U Shape, Pipe Size 1/2 Inch, Width 2-7/8 Inch, Bolt Hole to Bolt Hole 2 Inches, Hole Size 9/32 Inches, Stock Size 1/8 Inch x 1-5/8 Inches, Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Width

2-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here