text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 6

Catalog No. : C6

Description:  CU TINPLT STR SPLICE LONGBARREL 6

UPC: 783786717064

Tin-Plated Copper Straight Splices - long barrel, wire size #6 Stranded CU. Dies TE, 24. Length 2-3/8 inch. Dimpled Center Stop. CSA. UL Listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dimpled Center Stop Equalizes Cable Insertion.
  • Tin Plated to Resist Corrosion.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.

Descriptors

Category

Wire or cable compression splice

Special Features

Made from electrolytic seamless copper tubing. Dimpled center stop equalizes cable insertion. Tin plated to resist corrosion. All Splices marked with conductor sizes and die references for easy identification.

Application

Heavy Duty Applications

Specifications

Connection

Compression

Conductor Range

#6 STR Copper AWG

Number Of Conductors

2

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2.4

Documents/Support Tools

Sales Drawing

Click here