Catalog No. : C53-TB
Description: NONIN FLAG TRM, 12-10, NO10, CU TIN
UPC: 786210359540
Non-Insulated Flag Terminal, Length .66 Inches, Width .31 Inches, Bolt Hole #10, Wire Range #12-#10 AWG, Copper, Tin Plated, 500 Pack
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Special Features |
Flag terminals allow a 90 degree connection to the terminal block without bending the wire. |
Specifications
Material |
Copper |
Color |
Metallic |
Classifications
Brand Name |
Sta-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
12-10 AWG |