text.skipToContent text.skipToNavigation

Catalog No. : C33-TB

Description:  NONINS RING TERM, 12-10, NO6, METAL

UPC: 786210359533

Non-Insulated Ring Terminal, Length .82 Inches, Width .31 Inches, Bolt Hole #6, Wire Range #12-10 AWG, Copper, Tin Plated, 500 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Special Features

These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant