text.skipToContent text.skipToNavigation

Catalog No. : C3024B4

Description:  30X24X9-1/2 N12/4X ENCL

UPC: 34481032830

Circuit Safe Noryl JIC Enclosure Assembly with Medium Hinged Opaque Cover, Internal Dimensions Length 27.25 Inches, Width 21.25 Inches, Depth 8.28 Inches, External Dimensions Length 30.50 Inches, Width 24.50 Inches, Depth 10.36 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

Non-metallic mounting feet with all mounting hardware included.

Application

Instrument case

Specifications

Material

Noryl

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000200 Enclosure for control circuit devices

Material housing

Plastic

Colour housing cover

Grey

Width

622.3 mm

Height

774.7 mm

Depth

263.2 mm

Documents/Support Tools

Sales Drawing

Click here

Click here