text.skipToContent text.skipToNavigation

Catalog No. : C2420B4

Description:  24X20X9-1/2 N12/4X ENCL

UPC: 34481032809

Circuit Safe Noryl JIC Enclosure Assembly with Medium Hinged Opaque Cover, Internal Dimensions Length 21.25 Inches, Width 17.25 Inches, Depth 8.28 Inches, External Dimensions Length 24.50 Inches, Width 20.50 Inches, Depth 10.36 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

Non-metallic mounting feet with all mounting hardware included.

Application

Instrument case

Specifications

Material

Noryl

Classifications

Brand Name

Carlon

ETIM EC000200 Enclosure for control circuit devices

Material housing

Plastic

Colour housing cover

Grey

Width

520.7 mm

Height

622.3 mm

Depth

263.2 mm

Documents/Support Tools

Sales Drawing

Click here

Click here