Catalog No. : C223-TB
Description: UNINS LKG FRK TRM 12-10 BLT 1/4 IN
UPC: 786210231112
Non-Insulated Locking Fork Terminal Wire Range 12-10 Bolt Hole 1/4 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
12-10 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Fork shape |
Insulation |
None |
Reel packaging |
N |
AWG-range |
12-10 |
Stud size (imperial) |
1/4 inch |