Catalog No. : C205
Description: 5TH JAW ASSEMBLY STANDARD 9OCOCK
UPC: 624871035697
Made or assembled in Canada.
Fifth jaw assemblies. Standard capacity 9 oclock position.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Standard capacity 9 o'clock position |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |