Alternate Catalog No. : C 200 3/4
Catalog No. : C2003/4
Description: STEEL UNIVERSAL PIPESTRAP
UPC: 785991758641
Clamp, Pipe and Conduit, Universal Series, 14 Gauge, Size 3/4 Inch, Steel, For use with EMT, IMC, and Rigid Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Hose or pipe clamps |
|
Application |
For use with EMT, IMC, and Rigid Pipe |
Specifications
|
Material |
Steel |
|
Screw Material |
Steel |
|
Included |
Bolt and Nut |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
3/4 Inch |
|
Width |
1-1/4 in |
|
Thickness |
0.071 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |