text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 200 1 1/4

Catalog No. : C20011/4

Description:  UNIV PIPE/COND CLP 14GA 1-1/4IN STL

UPC: 785991758665

Clamp, Pipe and Conduit, Universal Series, 14 Gauge, Size 1-1/4 Inch, Steel, For use with EMT, IMC, and Rigid Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Application

For use with EMT, IMC, and Rigid Pipe

Specifications

Material

Steel

Screw Material

Steel

Included

Bolt and Nut

Classifications

Brand Name

Kindorf

Dimensions

Size

1-1/4 Inch

Width

1-1/4 in

Thickness

0.071 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant