text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 200 1

Catalog No. : C2001

Description:  UNIV PIPE/COND CLP 14GA 1IN STL

UPC: 785991758658

Clamp, Pipe and Conduit, Universal Series, 14 Gauge, Size 1 Inch, Steel, For use with EMT, IMC, and Rigid Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Application

For use with EMT, IMC, and Rigid Pipe

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1 Inch

Width

1-1/4 in

Thickness

0.071 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant