Catalog No. : C16984D
Description: CABLE BUSHING - 0.562 INCH I.D.
UPC: 708917272816
DuraGard Cable Bushing Accessory .562 inches (minimum limit of 85 percent of O.D. Size for sealing).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
Material |
Neoprene |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
0.562 Inches |
Documents/Support Tools
Sales Drawing |