text.skipToContent text.skipToNavigation

Catalog No. : C16824D

Description:  15A,INT,2P3W,FD,U4,480V

UPC: 708917276210

Plug Interior Assembly, 15Amps, 2 Wire 3 Pole, 480Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll