Catalog No. : C16268A
Description: CABLE BUSHING .405 I.D.
UPC: 708917135340
_ Cable Bushing .405 I.d.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Specifications
Material |
Santoprene |
Color |
Black |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
0.405 Inches |