text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 144 2 1/2

Catalog No. : C14421/2

Description:  TWO-HOLE PIPE STRAP 2-1/2IN STL

UPC: 785991760583

Pipe Strap, Two-Hole, Thickness 1/8 Inch, Pipe Size 2-1/2 Inch, Strap Width 1 Inch, Wood Screw Size Required No. 16 x 1-1/2, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Galv-Krom finish provides superior corrosion protection

Descriptors

Category

Metal straps

Special Features

Galv-Krom finsh provides superior corrosion protection

Application

Holds pipe tight against mounting surface

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

2-1/2 Inches

Width

1 in

Thickness

1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4030