text.skipToContent text.skipToNavigation

Alternate Catalog No. : C1200HS 20HDG

Catalog No. : C1200HS20HDG

Description:  CHANNEL C1200 HS HDG 20 FEET

UPC: 616013134993

Channel, 12 Gauge, 1-5/8 Inch x 1-3/8 Inch, Length 20 Feet, Half Slotted Hot-Dip Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-3/8 in

Documents/Support Tools

SDS

Click here