text.skipToContent text.skipToNavigation

Alternate Catalog No. : C1200HS 10HDG

Catalog No. : C1200HS10HDG

Description:  HS CHNL 12GA 1-5/8X1-3/8IN 10FT HDG

UPC: 616013105702

Channel, 12 Gauge, 1-5/8 Inch x 1-3/8 Inch, Length 10 Feet, Half Slotted Hot-Dip Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-3/8 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here