text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 108 1 1/4

Catalog No. : C10811/4

Description:  UNIV PIPE STRAP 14GA SZ1-1/4IN STL

UPC: 785991760477

EZ Strap - C-108 Universal Pipe Strap, Dimensions 1 1/4 EMT, 1 1/4 IMC, 1 1/4 Rigid. Thickness of Steel 14 Gauge, O.D. Size 1 11/16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1-1/14 Inch

Thickness

14 Gauge

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant