Alternate Catalog No. : C 106 2
Catalog No. : C1062
Description: PIPE STRAP 14GA 2IN STL
UPC: 785991759846
Pipe Strap, 12 Gauge, 2 Inch Pipe Size, Steel, For use with EMT
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Bolt head is combination slot and hex head for flexibility of attachment.
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-5/8 Inch strut for broader application.
Descriptors
Category |
Metal straps |
Special Features |
Kindorf straps are pre-assembled for easy handling and sorting. |
Application |
For use with EMT Conduit. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Kindorf |
Dimensions
Size |
2 Inches |
Thickness |
12 Gauge |